| Product Name |
Eaton B-Line series square nut
|
| Catalog Number |
N2500-3/8PLN
|
| UPC |
781011360214
|
| Product Length/Depth |
1.25 in
|
| Product Height |
1.25 in
|
| Product Width |
0.3125 in
|
| Product Weight |
0.13 lb
|
| Certifications |
UL Listed
|
| Finish |
Plain
|
| Material |
Steel
|
| Type |
Insert square nut
|
| Special features |
Used with (2500) spot intsert
|