Eaton Crouse-Hinds series Light-Pak N2LPS emergency lighting system
N2LPSM212220 UX71SDHAZ

N2LPSM212220 UX71SDHAZ

Eaton Crouse-Hinds series Light-Pak N2LPS emergency lighting system, 50/60 Hz, 120-277 Vac input voltage, LED, Red letter color, Krydon fiberglass-reinforced polyester, No lamp heads, Single sided, 12 Vdc output voltage, 6W
N2LPSM212220 UX71SDHAZ - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Light-Pak N2LPS emergency lighting system
Catalog Number
N2LPSM212220 UX71SDHAZ
UPC
662276806948
Product Length/Depth
5.56 in
Product Height
25.46 in
Product Width
14.91 in
Product Weight
18 lb

产品规格

Frequency rating
50/60 Hz
Input voltage
120-277 Vac
Lamp type
LED
Letter color
Red
Material
Krydon fiberglass-reinforced polyester
Voltage rating
12 Vdc
Wattage
6W
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
4
Number of lamp heads
None
Number of sides
Single Sided
Output voltage
12 Vdc
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.