知识搜索
下载文档 () / 20
动力,因我们而不同*

N2LPSM212222

Eaton Crouse-Hinds series Light-Pak N2LPS emergency lighting system, 50/60 Hz, 120-277 Vac input voltage, LED, Krydon fiberglass-reinforced polyester, 2 lamp heads, 12 Vdc output voltage, 28W

常用规格

Product Name
Eaton Crouse-Hinds series Light-Pak N2LPS emergency lighting system
Catalog Number
N2LPSM212222
UPC
662276806665
Product Length/Depth
5.56 in
Product Height
13.23 in
Product Width
10.52 in
Product Weight
12 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 2
Class I, Zone 2
NEMA Rating
4X

Product specifications

Lamp type
LED
Wattage
28W
Number of lamp heads
2
Input voltage
120-277 Vac
Output voltage
12 Vdc
Frequency rating
50/60 Hz
Voltage rating
12 Vdc
Material
Krydon fiberglass-reinforced polyester

导出产品规格