Eaton Crouse-Hinds series Light-Pak N2LPS emergency lighting system
N2LPSM212222

N2LPSM212222

Eaton Crouse-Hinds series Light-Pak N2LPS emergency lighting system, 50/60 Hz, 120-277 Vac input voltage, LED, Krydon fiberglass-reinforced polyester, 2 lamp heads, 12 Vdc output voltage, 28W
N2LPSM212222 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Light-Pak N2LPS emergency lighting system
Catalog Number
N2LPSM212222
UPC
662276806665
Product Length/Depth
5.56 in
Product Height
13.23 in
Product Width
10.52 in
Product Weight
12 lb

产品规格

Frequency rating
50/60 Hz
Input voltage
120-277 Vac
Lamp type
LED
Material
Krydon fiberglass-reinforced polyester
Voltage rating
12 Vdc
Wattage
28W
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 2
Class I, Zone 2
NEMA Rating
4X
Number of lamp heads
2
Output voltage
12 Vdc
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.