下载文档 () / 20
动力,因我们而不同*

N2PL20 J1

Eaton Crouse-Hinds series N2S/N2SC pilot light, Red, 3W, 240V, N2S and N2SC control stations

常用规格

Product Name
Eaton Crouse-Hinds series N2S/N2SC pilot light
Catalog Number
N2PL20 J1
UPC
782274190549
Product Length/Depth
3.6 in
Product Height
2 in
Product Width
1.5 in
Product Weight
0.76 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
7
3
12
4X
Color
Red
Lamp wattage
3W
Voltage rating
240 V
Used with
N2S and N2SC control stations

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。