下载文档 () / 20
动力,因我们而不同*

N2PLU10 J1 LED

Eaton Crouse-Hinds series N2SU pilot light, Red, 3W, LED pilot light, 120V, N2SU control stations

常用规格

Product Name
Eaton Crouse-Hinds series N2SU pilot light
Catalog Number
N2PLU10 J1 LED
UPC
782274122892
Product Length/Depth
3.6 in
Product Height
2 in
Product Width
1.5 in
Product Weight
1 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
3
4X
7
12
Color
Red
Lamp wattage
3W
Voltage rating
120 V
Special features
LED pilot light
Used with
N2SU control stations

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。