| Product Name |
Eaton Crouse-Hinds series N2S pushbutton
|
| Catalog Number |
N2PS1111R ST
|
| UPC |
782274931524
|
| Product Length/Depth |
3.6 in
|
| Product Height |
2 in
|
| Product Width |
1.5 in
|
| Product Weight |
0.4 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 2
|
| NEMA Rating |
3
4X 12 7 |
| Color |
Red
|
| Indicating plate markings |
Start
|
| Normal position |
1 circuit universal
|
| Type |
Momentary contact
|