下载文档 () / 20
动力,因我们而不同*

N2S2122U

Eaton Crouse-Hinds series N2SU selector switch control station, With selector switch, High impact polyester, Two position, four circuit, Dead end, 3/4", 600 VAC

常用规格

Product Name
Eaton Crouse-Hinds series N2SU selector switch control station
Catalog Number
N2S2122U
UPC
662276078789
Product Length/Depth
3.94 in
Product Height
6.3 in
Product Width
3.54 in
Product Weight
2.15 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 2
NEMA Rating
3
4X
7
12
Ingress protection (IP) ratings
IP66
Enclosure type
With selector switch
Material
High impact polyester
Normal position
Two position, four circuit
Style
Dead end
Trade size
3/4"
Voltage rating
600 Vac

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。