| Product Name |
Eaton Tripp Lite series preterminated fiber patch cable
|
| Catalog Number |
N320-10M
|
| UPC |
037332116901
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.18 lb
|
| Warranty |
Limited lifetime
|
| Compliances |
RoHS
REACH |
| Cable Jacket Rating |
OFNR
|
| Cable Jacket Color |
Orange
|
| Package Contents |
10 meter Duplex MMF Cable LC/LC 62.5/125 Micron Fiber
|
| Connector Color |
Gray
|
| System Requirements |
Any fiber optic hardware or NIC card requiring multimode duplex cable with LC connectors
|
| Connector type |
Networking-fiber
|
| Cable Jacket Material |
LSZH
|
| Network Speed |
1 Gbps (Gigabit)
10 Gbps |
| Product Highlights |
Lifetime limited warranty (Worldwide)
Manufactured from 62.5/125 duplex (Zipcord) fiber Duplex multimode fiber is most commonly used in LAN applications where links are typically 10 feet or less Fiber Optic Distributed Data Interface (FDDI) Rated Insertion loss testing performed on every connector (0.2dB typical) Length: 10-Meters Connectors: LC connector on each end |
| SideA Connector1 |
LC DUPLEX (MALE)
|
| SideB Connector1 |
LC DUPLEX (MALE)
|
| Technology |
Multimode
|
| Operating Humidity |
5% to 85% RH, Non-Condensing
|
| Operating Temperature Range |
-4° to 140°F (-20° to 60°C)
|
| Storage Humidity Range |
35% to 65% RH, Non-Condensing
|
| Storage Temperature |
-4° to 140°F (-20° to 60°C)
|
| Bend Radius - Min |
20 mm (Dynamic); 10 mm (Static)
|
| Clad Diameter |
125
|
| Core Diameter - Max |
62.5
|
| Insertion Loss |
≤ 0.20 dB
|
| Number Of Fibers |
2
|
| Fiber Cable Length |
10M (32.8 ft)
|
| Connector group |
LC
|
| Connector |
LC duplex (male)
|
| Attenuation 850NM |
3.0 dB/km
|
| Endface Polish |
PC
|
| Optical Mode |
OM1
|
| Fiber Type |
62.5/125
|