| Product Name |
Eaton Tripp Lite series preterminated fiber patch cable
|
| Catalog Number |
N320-15M
|
| UPC |
037332116895
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.26 lb
|
| Compliances |
REACH
RoHS |
| Cable Jacket Rating |
OFNR
|
| Cable Jacket Color |
Orange
|
| Package Contents |
15M Duplex MMF Cable LC/LC 62.5/125 Micron Fiber
|
| Connector Color |
Gray
|
| System Requirements |
Any Fiber Optic hardware or NIC card requiring Multimode Duplex cable with LC connectors
|
| Connector type |
Networking-fiber
|
| Cable Jacket Material |
LSZH
|
| Network Speed |
10 Gbps
1 Gbps (Gigabit) |
| Product Highlights |
Manufactured from 62.5/125 duplex (Zipcord) fiber
Insertion loss testing performed on every connector (0.2dB typical) Length: 15-Meters Connectors: LC connector on each end Fiber Optic Distributed Data Interface (FDDI) Rated Duplex multimode fiber is most commonly used in LAN applications where links are typically 10-ft. (3.05 m) or less |
| SideA Connector1 |
LC DUPLEX (MALE)
|
| SideB Connector1 |
LC DUPLEX (MALE)
|
| Technology |
Multimode
|
| Operating Humidity |
5% to 85% RH, Non-Condensing
|
| Operating Temperature Range |
-4° to 140°F (-20° to 60°C)
|
| Storage Humidity Range |
35% to 65% RH, Non-Condensing
|
| Storage Temperature |
-4° to 140°F (-20° to 60°C)
|
| Bend Radius - Min |
20 mm (Dynamic); 10 mm (Static)
|
| Clad Diameter |
125
|
| Core Diameter - Max |
62.5
|
| Insertion Loss |
≤ 0.20 dB
|
| Number Of Fibers |
2
|
| Fiber Cable Length |
15M (49.2 ft)
|
| Connector group |
LC
|
| Connector |
LC duplex (male)
|
| Attenuation 850NM |
3.0 dB/km
|
| Endface Polish |
PC
|
| Optical Mode |
OM1
|
| Fiber Type |
62.5/125
|