| Product Name |
Eaton Open core-coil ventilated transformer
|
| Catalog Number |
N48D28T7716QZZ
|
| UPC |
786689972110
|
| Product Length/Depth |
26.5 in
|
| Product Height |
58 in
|
| Product Width |
54.4 in
|
| Product Weight |
4900 lb
|
| Compliances |
DOE2016 Efficient
|
| Certifications |
UL Listed
|
| Catalog Notes |
10 CFR Part 431 (2016) Efficient
|
| Special features |
K-FACTOR 13, OPEN TYPE OEM CORE-COIL ONLY UR LISTED
|
| Type |
Energy-efficient dry-type transformer
|
| Coil material |
Aluminum
|
| Efficiency |
10 CFR Part 431-2016 (DOE 2016)
|
| Frequency rating |
60 Hz
|
| Kva Rating |
750 kVA
|
| Mounting |
Floor
|
| Phase |
Three-phase
|
| Primary voltage |
480 V delta
|
| Secondary Voltage |
208Y/120 V
|
| Sound Level |
NEMA ST-20
|
| Temperature rise |
150 °C rise
|
| Frame |
CORE3
|
| Insulation |
220 °C
|
| Tap size |
2 AT +2.5% FCAN, 2 AT -2.5% FCBN
|