| Product Name |
Eaton K-Factor nonlinear ventilated transformer
|
| Catalog Number |
N48M28F1516CUSRTR-US
|
| UPC |
786689828677
|
| Product Length/Depth |
17 in
|
| Product Height |
32 in
|
| Product Width |
26.5 in
|
| Product Weight |
270 lb
|
| Compliances |
DOE2016 Efficient
|
| Certifications |
UL Listed
|
| Catalog Notes |
10 CFR Part 431 (2016) Efficient
|
| Special features |
MADE IN AMERICA, 115C TEMP RISE, CERTIFIED SOUND AND PRODUCTION TEST REPORTS
|
| Coil material |
Copper
|
| Efficiency |
10 CFR Part 431-2016 (DOE 2016)
|
| Frequency rating |
60 Hz
|
| Kva Rating |
15 kVA
|
| Phase |
Three-phase
|
| Primary voltage |
480 V delta
|
| Secondary Voltage |
208Y/120 V
|
| Sound Level |
NEMA ST-20
|
| Temperature rise |
115 °C rise
|
| Voltage rating |
480 Vac-208Y/120 Vac
|
| Enclosure |
NEMA 3R
|
| Frame |
CASE B
|
| Insulation |
220°C
|
| Tap size |
2 AT +2.5% FCAN, 4 AT -2.5% FCBN
|