下载文档 () / 20
动力,因我们而不同*
已退市

N48M28F3016CULS42

30 kVA K13 DOE 2016 Ventd XFMR 3PH 480-208Y/120, 115 °C rise, Copper, Shielded

常用规格

Product Name
Eaton General purpose ventilated transformer
Catalog Number
N48M28F3016CULS42
UPC
786680231124
Product Length/Depth
21.13 in
Product Height
36.88 in
Product Width
24.88 in
Product Weight
429 lb
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
37 CFR Part 431 (2016) Efficient

产品规格

Special features
Fungus-resistent varnished core and coil
Type
Energy-efficient ventilated transformer
Coil material
Copper
Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency rating
60 Hz
Kva Rating
30 kVA
Mounting
Floor or wall
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Sound Level
42 dB
Temperature rise
115 °C rise
Enclosure
NEMA 2
Frame
FR940
Insulation
220 °C
Modification 1
K-13
Tap size
2 at +2.5%, 4 at -2.5%
Volt ampere rating
30 kVA
Weathershield
940
Wiring connection
283B

导出产品规格