下载文档 () / 20
动力,因我们而不同*

N48M28T3316E

EATON K-FACTOR NONLINEAR VENTILATED TRANSFORMER, DOE 2016, 60HZ, ALUMINIUM, 300KVA, 3PH, 480V DELTA, 208Y/120V, NEMA ST-20, 150°C RISE, NEMA 2, FR924, 220°C, 2 at +2.5%, 4 at -2.5%, WS40

常用规格

Product Name
Eaton K-Factor nonlinear ventilated transformer
Catalog Number
N48M28T3316E
UPC
786687087137
Product Length/Depth
36.44 in
Product Height
70.53 in
Product Width
44.46 in
Product Weight
2600 lb
Certifications
UL Listed
Catalog Notes
10 CFR Part 431 (2016) Efficient

产品规格

Type
Energy-efficient ventilated transformer
Coil material
Aluminum
Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency rating
60 Hz
Kva Rating
300 kVA
Mounting
Floor
Phase
Three-phase
Primary voltage
480 V delta
Secondary Voltage
208Y/120 V
Sound Level
NEMA ST-20
Temperature rise
150 °C rise
Voltage rating
480 Vac-208Y/120 Vac
Enclosure
NEMA 2
Frame
FR924
Insulation
220 °C
Tap size
2 at +2.5%, 4 at -2.5%
Weathershield
WS40

导出产品规格