下载文档 () / 20
动力,因我们而不同*
已退市

N48M28T5516QCS

EATON K-FACTOR NONLINEAR VENTILATED TRANSFORMER, ALUMINIUM, DOE 2016, 60HZ, 500KVA, 3PH, 480V DELTA, 208/120V, NEMA ST-20, 150°C RISE, NEMA 1, CASE F, 220°C, 2 @ +2.5% FCAN, 4 @ -2.5% FCBN, RH7

常用规格

Product Name
Eaton General purpose ventilated transformer
Catalog Number
N48M28T5516QCS
UPC
786687100485
Product Length/Depth
44.25 in
Product Height
80.25 in
Product Width
64 in
Product Weight
3380 lb
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
10 CFR Part 431 (2016) Efficient

产品规格

Special features
COPPER SHIELD
Type
Energy-efficient ventilated transformer
Coil material
Aluminum
Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency rating
60 Hz
Kva Rating
500 kVA
Mounting
Floor
Phase
Three-phase
Primary voltage
480 V delta
Secondary Voltage
208Y/120 V
Sound Level
NEMA ST-20
Temperature rise
150 °C rise
Voltage rating
480 Vac-208Y/120 Vac
Enclosure
NEMA 1
Frame
CASE F
Insulation
220°C
Tap size
2 @ +2.5% FCAN, 4 @ -2.5% FCBN
Weathershield
RH7

导出产品规格