| Product Name |
Eaton Tripp Lite series preterminated fiber patch cable
|
| Catalog Number |
N520-10M
|
| UPC |
037332116970
|
| Product Length/Depth |
0.75 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.12 lb
|
| Warranty |
Limited lifetime
|
| Compliances |
RoHS
REACH |
| Cable Jacket Rating |
OFNR
|
| Cable Jacket Color |
Orange
|
| Package Contents |
10M Duplex MMF Cable LC/LC 50/125 Fiber
|
| Connector Color |
Gray
|
| System Requirements |
Any fiber optic hardware or NIC card requiring multimode duplex cable with LC/LC connectors
|
| Connector type |
Networking-fiber
|
| Cable Jacket Material |
LSZH
|
| Network Speed |
25 Gbps
1 Gbps (Gigabit) 10 Gbps |
| Product Highlights |
Lifetime limited warranty (Worldwide)
Premium PVC multimode patch cables Attenuation loss meets or exceeds the latest industry standards Backward compatible with 62.5 micron fiber Built-in headroom for future applications Higher bandwidth, optimized for gigabit and 10Gbps networks |
| SideA Connector1 |
LC DUPLEX (MALE)
|
| SideB Connector1 |
LC DUPLEX (MALE)
|
| Technology |
Multimode
|
| Operating Humidity |
5% to 85% RH, Non-Condensing
|
| Operating Temperature Range |
-4° to 140°F (-20° to 60°C)
|
| Storage Humidity Range |
35% to 65% RH, Non-Condensing
|
| Storage Temperature |
-4° to 140°F (-20° to 60°C)
|
| Bend Radius - Min |
20 mm (Dynamic); 10 mm (Static)
|
| Clad Diameter |
125
|
| Core Diameter - Max |
50
|
| Insertion Loss |
≤ 0.20 dB
|
| Number Of Fibers |
2
|
| Primary Coating Diameter |
245
|
| Secondary coating material |
PVC
|
| Numerical Aperture |
.275 nominal
|
| Primary Coating Material |
Acrylate
|
| Secondary Coating Diameter (Microns) |
900
|
| Fiber Cable Length |
10M (32.8 ft)
|
| Proof Test Level |
100,000 PSI
|
| Connector group |
LC
|
| Connector |
LC duplex (male)
|
| Attenuation 850NM |
3.0 dB/km
|
| Endface Polish |
PC
|
| Optical Mode |
OM2
|
| Fiber Type |
50/125
|