下载文档 () / 20
动力,因我们而不同*

N524YZN

Eaton B-Line series spring nut, 0.7" H x 1.3750" L x 0.85" W, Steel, Yellow zinc chromate, 3/8”-16 bolt size

常用规格

Product Name
Eaton B-Line series spring nut
Catalog Number
N524YZN
UPC
781011849368
Product Length/Depth
1.375 in
Product Height
0.7 in
Product Width
0.85 in
Product Weight
0.07 lb
Certifications
Not Applicable

Model

Bolt/thread/rod size
3/8”-16
Product Category
Channel nuts
Type
Spring nut

Material/finish

Finish
Yellow zinc chromate
Material
Steel

导出产品规格