下载文档 () / 20
动力,因我们而不同*

N525ZN

Eaton B-Line series spring nut, 0.8250" H x 1.3750" L x 0.85" W, Steel, Electro-plated, 5/8"-11 bolt size

常用规格

Product Name
Eaton B-Line series spring nut
Catalog Number
N525ZN
UPC
781011404437
Product Length/Depth
1.375 in
Product Height
0.825 in
Product Width
0.85 in
Product Weight
0.088 lb
Certifications
Not Applicable

Model

Bolt/thread/rod size
5/8"-11
Product Category
Channel nuts
Type
Spring nut

Material/finish

Finish
Electro-plated
Material
Steel

导出产品规格