下载文档 () / 20
动力,因我们而不同*

N784-001-ST

Gigabit Multimode Fiber to Ethernet Media Converter, 10/100BaseT to 100BaseFX-ST, 2km, 1310nm

常用规格

Product Name
Eaton Tripp Lite series media converter
Catalog Number
N784-001-ST
UPC
037332130907
Product Length/Depth
3.7 in
Product Height
1.02 in
Product Width
2.76 in
Product Weight
0.47 lb
Warranty
2 year limited
Compliances
CE Marked
RoHS
FCC Compliant

产品规格

Type
Fiber to Ethernet
Accessories
External Power Supply (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V/2A)
AC Power Adapter Plug(s)
NEMA 1-15P North America
Color
Black
Package Contents
10/100 Multimode Media Converter, UTP - ST
Owner's Manual
External Power Supply with NEMA 1-15P Plug ( 100-240V )
Connector type
Networking-fiber
Networking-copper
Product Features
Auto MDIX Support
Wavelength Division Multiplexing (WDM)
Network Speed
10 Mbps
100 Mbps (Fast Ethernet)
10 Mbps; 100 Mbps
Product Highlights
Supports Auto MDI/MDI-X
Supports Multimode 50/125 cable up to 2KM or 62.5/125 cable up to 550M
Convert UTP Ethernet to Fiber
Half- or Full-Duplex Operation
10/100 Auto-sensing
2-year limited warranty (Worldwide)
Network Speed Details
10 Mbps; 100 Mbps
Packaging Type
Box
External Power Supply Certifications
cUL
CE
WEEE
FCC
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
ST DUPLEX (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.5 x 11 mm, positive pin, negative sleeve
Technology
Cat5/5e
Multimode
Features
Flex Center
Operating Temperature Range
32° to 122°F (0° to 50°C)
Relative Humidity
5% to 90% RH, Non-Condensing
Storage Temperature
-4° to 158°F (-20° to 70°C)
Transmission Range
2 km
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.2A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length
4.53 ft
Cable color
Black
Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 1.2A
Housing
Metal
LED Indicators
PWR (Power LED), FX LNK/ACT (Fiber port connection indicator), FX FDX/COL (Full/half duplex indicator), TP LNK/ACT (Copper port connection indicator), TP 100 (10/100 Mbps Speed Indicator)
Data Transfer Rate
10 Mbps
100 Mbps
Wavelength
1310 nm
Connector group
ST
RJ45
Connector
RJ45 (female)
ST duplex (female)
Mode
Multimode
Network Ports
RJ45 (FEMALE)
ST (FEMALE)
Optical Port

ST
Input Power Source Type
AC Adapter
Operating Mode
Full/Half Duplex

导出产品规格