下载文档 () / 20
动力,因我们而不同*

N845A-03M-12TAA

100G Multimode 50/125 OM4 Fiber Optic Cable (12F MPO/MPO- PC F/F), Type-A Polarity, OFNP, Aqua, 3M (9.8ft.), TAA

常用规格

Product Name
Eaton Tripp Lite series OM4 fiber optic multimode cable
Catalog Number
N845A-03M-12TAA
UPC
037332292230
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.06 lb
Compliances
TAA Compliant
RoHS
REACH

产品规格

Color
Aqua
Cable Jacket Rating
OFNP
Cable Jacket Color
Aqua
Package Contents
N845A-03M-12TAA 100G Multimode 50/125 OM4 Fiber Optic Cable, Aqua, 3 m (9.8 ft.), TAA
Connector Color
Aqua
Black
Connector type
Networking-fiber
Product Features
TAA Compliant
Cable Jacket Material
PVC
Network Speed
100 Gbps
40 Gbps
10 Gbps
400 Gbps
Product Highlights
Type-A polarity ideal for straight-through fiber applications
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Lifetime limited warranty (Worldwide)
Backward compatible with 10/25/40 Gb networks to facilitate future-proofing
OM4-rated cable recommended for 100 Gb speeds up to 100 meters (@ 1300 nm)
Aqua OFNP jacket allows easy ID in a crowded switch or patch panel
SideA Connector1
12F MPO (FEMALE)
SideB Connector1
12F MPO (FEMALE)
Technology
Multimode
Fiber
Features
Flex Center
Operating Temperature Range
-4° to 158°F (-20° to 70°C)
Relative Humidity
5% to 85% RH, Non-Condensing
Storage Temperature
-40° to 176°F (-40° to 80°C)
Bend Radius - Min
20MM (Dynamic); 10MM (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
≤0.6dB
Number Of Fibers
12
Primary Coating Diameter
245
Outer Cable Diameter
3.0 mm
Fiber Cable Length
3M (9.8 ft)
Return Loss
≧ 35dB
TAA Compliance
Yes
Connector group
MPO
Connector
12F MPO (female)
Attenuation 1300NM
0.6 dB/Km
Attenuation 850NM
2.4 dB/Km
Endface Polish
PC
Optical Mode
OM4
Fiber Type
50/125

导出产品规格