下载文档 () / 20
动力,因我们而不同*

N845A-10M-12TAA

100G Multimode 50/125 OM4 Fiber Optic Cable (12F MPO/MPO- PC F/F), Type-A Polarity, OFNP, Aqua, 10M (32.8ft.), TAA

常用规格

Product Name
Eaton Tripp Lite series OM4 fiber optic multimode cable
Catalog Number
N845A-10M-12TAA
UPC
037332292261
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.09 lb
Warranty
Limited lifetime
Compliances
TAA Compliant
RoHS
REACH

产品规格

Color
Aqua
Cable Jacket Rating
OFNP
Cable Jacket Color
Aqua
Package Contents
N845A-10M-12TAA 100G Multimode 50/125 OM4 Fiber Optic Cable, Aqua, 10 m (32.8 ft.), TAA
Connector Color
Black
Aqua
Connector type
Networking-fiber
Product Features
TAA Compliant
Cable Jacket Material
PVC
Network Speed
100 Gbps
10 Gbps
40 Gbps
400 Gbps
Product Highlights
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Aqua OFNP jacket allows easy ID in a crowded switch or patch panel
Backward compatible with 10/25/40 Gb networks to facilitate future-proofing
Lifetime limited warranty (Worldwide)
OM4-rated cable recommended for 100 Gb speeds up to 100 meters (@ 1300 nm)
Type-A polarity ideal for straight-through fiber applications
SideA Connector1
12F MPO (FEMALE)
SideB Connector1
12F MPO (FEMALE)
Technology
Multimode
Fiber
Features
Flex Center
Operating Temperature Range
-4° to 158°F (-20° to 70°C)
Relative Humidity
5% to 85% RH, Non-Condensing
Storage Temperature
-40° to 176°F (-40° to 80°C)
Bend Radius - Min
20MM (Dynamic); 10MM (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
≤0.6dB
Number Of Fibers
12
Primary Coating Diameter
245
Outer Cable Diameter
3.0 mm
Fiber Cable Length
10M (32.8 ft)
Return Loss
≧ 35dB
TAA Compliance
Yes
Connector group
MPO
Connector
12F MPO (female)
Attenuation 1300NM
0.6 dB/Km
Attenuation 850NM
2.4 dB/Km
Endface Polish
PC
Optical Mode
OM4
Fiber Type
50/125

导出产品规格