Eaton NBF Breather Filter
NBF25-0200
Код модели: NBF 25.10P.B.-.-.G.5.I.-

NBF25-0200
Код модели: NBF 25.10P.B.-.-.G.5.I.-

Eaton NBF Breather Filter, NBF 25.10P.B.-.-.G.5.I, Nitrile
NBF25-0200 - sku page

Photo is representative

常用规格

Product Name
Eaton NBF Breather Filter
Catalog Number
NBF25-0200
Product Length/Depth
114.81 mm
Product Height
60.2 mm
Product Width
114.81 mm
Product Weight
0.8 kg
Compliances
G Threads per ISO 228
2006/95/EC
AD 2000

产品规格

Connection type
G 1" threaded
Filter type
Breather filter
Application
Assures that no contamination reaches the tank through air exchange or water condensation in the reservoir
Filter fineness
10 P
Filter media type
Paper (P)
Sealing material
Nitrile
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.