知识搜索
下载文档 () / 20
动力,因我们而不同*

NBF25-0205

Eaton NBF Breather Filter, NBF25.3VL.B.P.- .G.5.I.-, 3 VL, Microglass (VL), Nitrile

常用规格

Product Name
Eaton NBF Breather Filter
Catalog Number
NBF25-0205
Product Length/Depth
115.26 mm
Product Height
60.2 mm
Product Width
114.81 mm
Product Weight
0.8 kg
Compliances
G Threads per ISO 228

产品规格

Connection type
1" BSPP
Filter type
Breather filter
Application
Assures that no contamination reaches the tank through air exchange or water condensation in the reservoir
Specification
Standard
Code stamp
None
Filter fineness
3 VL
Filter media type
Microglass (VL)
Sealing material
Nitrile

导出产品规格