Eaton NBF Breather Filter
NBF25-0207
Код модели: NBF 25.3VL.B.P.- .G.5.II.-

NBF25-0207
Код модели: NBF 25.3VL.B.P.- .G.5.II.-

Eaton NBF Breather Filter, NBF 25.3VL.B.P.- .G.5., Nitrile
NBF25-0207 - sku page

Photo is representative

常用规格

Product Name
Eaton NBF Breather Filter
Catalog Number
NBF25-0207
Product Length/Depth
114.81 mm
Product Height
83.82 mm
Product Width
114.81 mm
Product Weight
0.8 kg
Compliances
G Threads per ISO 228
2006/95/EC
AD 2000

产品规格

Connection type
G 1" threaded
Filter type
Breather filter
Application
Assures that no contamination reaches the tank through air exchange or water condensation in the reservoir
Filter fineness
3 VL
Filter media type
Microglass (VL)
Sealing material
Nitrile
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.