知识搜索
下载文档 () / 20
动力,因我们而不同*

NBF55-0200

Eaton NBF Breather Filter, NBF55.10P.G.8.I.- , 10P, Paper (P)

常用规格

Product Name
Eaton NBF Breather Filter
Catalog Number
NBF55-0200
Product Length/Depth
190.74 mm
Product Height
95.25 mm
Product Width
190 mm
Product Weight
2.5 kg
Compliances
G Threads per ISO 228

产品规格

Connection type
2" BSPP
Filter type
Breather filter
Application
Assures that no contamination reaches the tank through air exchange or water condensation in the reservoir
Specification
Standard
Code stamp
None
Filter fineness
10 P
Filter media type
Paper (P)
Sealing material
Nitrile

导出产品规格