Eaton NBF Breather Filter
NBF85-0201
Код модели: NBF85.10P.P.G.A.II.-

NBF85-0201
Код модели: NBF85.10P.P.G.A.II.-

Eaton NBF Breather Filter, NBF85.10P.P.G.A.II.- , 10P, Paper (P), Nitrile
NBF85-0201 - sku page

Photo is representative

常用规格

Product Name
Eaton NBF Breather Filter
Catalog Number
NBF85-0201
Product Length/Depth
190.74 mm
Product Height
132.85 mm
Product Width
190 mm
Product Weight
2.54 kg
Compliances
G Threads per ISO 228

产品规格

Connection type
3" BSPP
Filter type
Breather filter
Application
Assures that no contamination reaches the tank through air exchange or water condensation in the reservoir
Specification
Standard
Code stamp
None
Filter fineness
10 P
Filter media type
Paper (P)
Sealing material
Nitrile
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.