知识搜索
下载文档 () / 20
动力,因我们而不同*

NBF85-0202

Eaton NBF Breather Filter, NBF 85.10P.G.A.III.-, Nitrile

常用规格

Product Name
Eaton NBF Breather Filter
Catalog Number
NBF85-0202
Product Length/Depth
190 mm
Product Height
368.81 mm
Product Width
190 mm
Product Weight
2.55 kg
Compliances
G Threads per ISO 228
2006/95/EC
AD 2000

产品规格

Connection type
G 3" threaded
Filter type
Breather filter
Application
Assures that no contamination reaches the tank through air exchange or water condensation in the reservoir
Filter fineness
10 P
Filter media type
Paper (P)
Sealing material
Nitrile

导出产品规格