知识搜索
下载文档 () / 20
动力,因我们而不同*

NCG38 35

Eaton Crouse-Hinds series NCG cord grip, Cable range min/max: 0.10-0.35", Non-armoured and tray cable, Non-armoured gland, Polyamide 6, General purpose, 3/8" NPT

常用规格

Product Name
Eaton Crouse-Hinds series NCG cord grip
Catalog Number
NCG38 35
UPC
784564002433
Product Length/Depth
0.38 in
Product Height
2.38 in
Product Width
0.38 in
Product Weight
0.02 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP68

Product specifications

Protection type
General purpose
Cable type
Tray cable
Non-armoured
Gland type
Non-armoured
Thread Size
3/8"
Thread type
NPT
Cable range (min/max)
0.10-0.35"
Material
Polyamide 6

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。