知识搜索
下载文档 () / 20
动力,因我们而不同*

NCGB3235

Eaton Crouse-Hinds series NCGB cord grip, Cable range min/max: 0.76-0.91", Non-armoured and tray cable, Non-armoured gland, Thermoplastic polyester, General purpose, 1" NPT

常用规格

Product Name
Eaton Crouse-Hinds series NCGB cord grip
Catalog Number
NCGB3235
UPC
782274275925
Product Length/Depth
3.94 in
Product Height
1.81 in
Product Width
1.81 in
Product Weight
1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
4X

Product specifications

Protection type
General purpose
Cable type
Non-armoured
Tray cable
Gland type
Non-armoured
Thread Size
1"
Thread type
NPT
Cable range (min/max)
0.76-0.91"
Material
Thermoplastic polyester

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。