Eaton Crouse-Hinds series NCGS solar cord grip
NCGS5117

NCGS5117

Eaton Crouse-Hinds series NCGS solar cord grip, Hole cable diameter: 7 mm, Nylon, 11 holes, 1-1/2", #12 AWG, #10 AWG, 1000V PV cable
NCGS5117 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series NCGS solar cord grip
Catalog Number
NCGS5117
UPC
662277077361
Product Length/Depth
2.81 in
Product Height
2.48 in
Product Width
2.73 in
Product Weight
0.23 lb

产品规格

Ingress protection (IP) ratings
IP68
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Nylon
Hole cable diameter
7 mm
Number of holes
Eleven-hole
Trade size
1-1/2"
Wire size
#10 AWG
#12 AWG
Wire type
1000V PV cable
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.