Eaton Crouse-Hinds series NCGS solar cord grip
NCGS6128

NCGS6128

Eaton Crouse-Hinds series NCGS solar cord grip, Hole cable diameter: 8 mm, Nylon, 12 holes, 2", #12 AWG, #10 AWG, #8 AWG, 1000V PV cable
NCGS6128 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series NCGS solar cord grip
Catalog Number
NCGS6128
UPC
662277077484
Product Length/Depth
2.93 in
Product Height
3.03 in
Product Width
2.75 in
Product Weight
0.39 lb

产品规格

Ingress protection (IP) ratings
IP68
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Nylon
Hole cable diameter
8 mm
Number of holes
Twelve-hole
Trade size
2"
Wire size
#12 AWG
#8 AWG
#10 AWG
Wire type
1000V PV cable
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.