下载文档 () / 20
动力,因我们而不同*

NCS21

Eaton Crouse-Hinds series NCS enclosure, 1, Dead end, 3/4"

常用规格

Product Name
Eaton Crouse-Hinds series NCS enclosure
Catalog Number
NCS21
UPC
782274088679
Product Length/Depth
3.81 in
Product Height
7.25 in
Product Width
4.38 in
Product Weight
2.13 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
3
4X
7
12
Number of circuits
1
Style
Dead end
Trade size
3/4"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。