下载文档 () / 20
动力,因我们而不同*

ND312T33W

Eaton Series C electronic molded case circuit breaker, NG-frame, ND, Digitrip 310 RMS, Electronic LS trip, Three-pole, 1200A, 600 Vac, 85 kAIC at 240 Vac, 50 kAIC at 480 Vac, Without terminals, 50/60 Hz, 80% rated

常用规格

Product Name
Eaton Series C electronic molded case circuit breaker
Catalog Number
ND312T33W
UPC
786679252642
Product Length/Depth
5.5 in
Product Height
8.25 in
Product Width
8.25 in
Product Weight
48.35 lb
Compliances
HACR Rated

产品规格

Amperage Rating
1200 A
Voltage rating
600 Vac
Trip Type
T167
Circuit breaker type
ND
Rating
80% rated
Series
Series G
Terminals
Without terminals
Frame
NG
Frequency rating
50 to 60 Hz
Interrupt rating
85 kAIC at 240 Vac
50 kAIC at 480 Vac
Number of poles
Three-pole
Type
Digitrip 310

导出产品规格

产品规格说明书

产品手册

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。