下载文档 () / 20
动力,因我们而不同*

NEXI1HIACGLIP

NexiTech LED, Exit sign with Increased Affordance, 20m viewing distance, Escape route, CGLine + technology, LED, Maintained / Non-Maintained operation, IP65, 80lm, 1 hour duration

常用规格

Product Name
Eaton NexiTech LED SC Emergency Luminaire
Catalog Number
NEXI1HIACGLIP
Product Length/Depth
308 mm
Product Height
53 mm
Product Width
125 mm
Product Weight
0.766 kg
Certifications
CE

产品规格

Battery quality
NiCd
Protection class
II
Degree of protection
IP65
Lamp type
LED not exchangeable
With light source
True
Lamp holder
None
Type of indicator
Only single-sided
Monitoring equipment
Safety module for monitoring (central feeded system)
Power supply system
Peripheral (individual battery)
Voltage type
AC
Power factor
0.41
Wiring system
Continuous circuit/emergency circuit
With remote switch connection
True
Energy efficiency class
A
Conductor cross section
2.5
Connection type
Plug-in connection
Max. system power
3.9 W
Rated life time L80/B10 at 25 °C
70000 hour
Type of control gear
LED operating device current-controlled
Type of wiring
Through wiring included
Nominal voltage AC - max
240 V
Nominal voltage AC - min
220 V
Rated ambient temp acc. IEC62722-2-1 - Min
5 °C
Rated ambient temp acc. IEC62722-2-1 - Max
30 °C
Nominal operation time - min
1 hour
Nominal operation time - max
1 hour
Autonomy
1 Hour
Suitable for standby switching
No
Suitable for continuous circuit
No
Mounting Method
Surface mounting/recessed mounting
Material housing
Plastic
Color housing
White
Material cover
Plastic, transparent
Labelling type
Insert sheet/plate
Pictogram included
True
Built-in Length
272 mm
Built-in Width
95 mm
Built-in height/depth
96 mm
Number Of Poles (Numeric)
2
Impact strength
IK07
Rated Luminous Flux Acc. IEC 62722-2-1
80 lm
Color temperature - max
5053 K
Color temperature - min
5053 K
Light distributor
Reflector
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route signage
Luminaire With Limited Surface Temperature, Sign D
False
Luminous flux in standby mode
80 lm
Number of lighting heads
48
Suitable for number of lamps
1
Viewing distance
20 m
With remote control
No
Constant light output (CLO)
No
Exchangeable control gear
No

导出产品规格