下载文档 () / 20
动力,因我们而不同*

NEXI600-AT-IP

Eaton NexiTech LED, Safety lighting, Escape route, Auto-Test, LED, Maintained / Non-Maintained operation, IP65, 600lm, 1.5 hour duration

常用规格

Product Name
Eaton NexiTech LED SC Emergency Luminaire
Catalog Number
NEXI600-AT-IP
Product Length/Depth
308 mm
Product Height
53 mm
Product Width
125 mm
Product Weight
0.376 kg
Certifications
CE

产品规格

Battery voltage
7.2 V
Battery number of cells
6
Battery quality
NiCd
Glow wire test
850 °C
Permissible ambient temperature - min
5 °C
Permissible ambient temperature - max
30 °C
Protection class
II
Degree of impact resistance (IK)
IK 07
Outdoor use compliance
False
Explosion protected
False
Degree of protection
IP65
Mode
Maintained / Non-Maintained (M / NM)
Lamp type
LED not exchangeable
With light source
True
Lamp holder
None
Type of indicator
Not applicable
Monitoring equipment
Automatic self test
Power supply system
Peripheral (individual battery)
Voltage type
AC
Nominal current - max
14.5 mA
Nominal current - min
8.5 mA
Effective power at mains operation
4.3 W
Power factor
0.6
Wiring system
Continuous circuit/emergency circuit
With remote switch connection
True
Reserve-polarity protected
True
Energy efficiency class
A++, A+, A (LED)
Conductor cross section
2.5
Connection type
Plug-in connection
Max. system power
3.2 W
Rated life time L70/B10 at 25 °C
60000 hour
Rated life time L80/B10 at 25 °C
70000 hour
Type of control gear
LED operating device current-controlled
Nominal voltage AC - max
240 V
Nominal voltage AC - min
220 V
Rated ambient temp acc. IEC62722-2-1 - Min
5 °C
Rated ambient temp acc. IEC62722-2-1 - Max
30 °C
Nominal operation time - min
1.5 hour
Nominal operation time - max
1.5 hour
Autonomy
1.5 hours
Mounting Method
Surface mounting/recessed mounting
Material housing
Plastic
Color housing
White
Material cover
Plastic, transparent
Labelling type
Insert sheet/plate
Pictogram included
False
Built-in Length
272 mm
Built-in Width
95 mm
Built-in height/depth
96 mm
Number Of Poles (Numeric)
2
Impact strength
IK07
Kind of luminaire
Safety and exit sign luminaire
Rated Luminous Flux Acc. IEC 62722-2-1
600 lm
Luminous flux at emergency operation
600 lm
Color temperature - max
5053 K
Color temperature - min
5053 K
Light distributor
Reflector
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route lighting/signage
Color of light
White
Color rendering index (CRI)
70-79
Effective luminous flux
60
Luminous flux in standby mode
60 lm
Number of lighting heads
48
Suitable for number of lamps
1
Viewing distance
20 m
Data connection terminal
0.5 - 2.5 mm²
Frequency
50/60 Hz
Main connection terminal
0.5 - 2.5mm²
Testing system
Auto-Test

导出产品规格