知识搜索
下载文档 () / 20
动力,因我们而不同*

NF250-0206

Eaton NF Off-Line Filter, NF250.3VG.10.B.P.-.FS.5.-.OE 1.2,5, 3 VG, Glass fiber fleece (VG), Nitrile, 232 psi (16 Bar), Non-bypass

常用规格

Product Name
Eaton NF Off-Line Filter
Catalog Number
NF250-0206
Product Length/Depth
184 mm
Product Height
452 mm
Product Width
250 mm
Product Weight
8 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
1" SAE/ANSI flange
Filter type
Low pressure filter
Off-Line Filter
Material
Aluminum
Retention rating
5.0 µm
Application
Off-line filter for fine filtration of hydraulic and lubrication circuits; supplements the main filter
Specification
Standard
Code stamp
None
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Electrical/Visual
Sealing material
Nitrile
Element collapse rating
145 psi (10 Bar)
Operating temperature - max
80 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
232 psi (16 Bar)

导出产品规格