| Product Name |
Eaton Tripp Lite series unmanaged industrial ethernet switch
|
| Catalog Number |
NGI-U04C2P4-4
|
| UPC |
037332297204
|
| Product Length/Depth |
4.72 in
|
| Product Height |
6.3 in
|
| Product Width |
1.97 in
|
| Product Weight |
2.03 lb
|
| Warranty |
3 year limited
|
| Compliances |
CE Marked
IEEE Certified RoHS TAA Compliant |
| Type |
|
| Power over ethernet (PoE) |
802.3 at (PoE+)
|
| Power over ethernet (PoE) power - max |
120 W
|
| Package Contents |
NGI-U04C2P4-4 4-Port Unmanaged Industrial Gigabit Ethernet Switch
DIN rail-mounting clip (pre-installed) Terminal block (pre-installed) RJ45 and SFP port dust caps (to protect unused ports) Quick Start Guide |
| Product Features |
DIN-Rail Mountable
Redundancy - Dual Power Inputs Auto MDI/MDIX Crossover Detection MAC Auto Learning Storm Control |
| Product Highlights |
4 auto-negotiable RJ45 and 2 SFP uplink ports connect industrial devices over a LAN
Industrial grade with IP30 housing supports temperatures ranging from -10° to 60°C 3-year limited warranty (Worldwide) Plug-and-play operation with no software and little configuration required before use PoE+ ports deliver up to 30W each for IP cameras, wireless APs and IoT devices Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases |
| Form Factor |
DIN-Rail Mountable
DIN-Rail |
| Network Compatibility |
1 Gbps (Gigabit)
|
| Number of ports (other) |
6
|
| Power consumption - max |
13 W
|
| PoE Capability |
30W (802.3at)
|
| PoE Power Budget (Watts) |
120
|
| PoE Supported Ports |
4
|
| PoE Port Description |
4 x 10/100/1000BASE-T (PoE RJ45)
|
| Ports |
4
|
| Voltage Compatibility (VDC) |
48~57VDC
|
| Color |
Black
|
| Form Factors Supported |
DIN-Rail Mountable
|
| Material |
Metal
|
| Operating Temperature |
-40°F to 167°F (-40°C to 75°C)
|
| Operating Temperature Range |
-40°F to 167°F (-40°C to 75°C)
|
| Relative Humidity |
5% to 95% (Non-Condensing)
|
| Storage Temperature Range |
-40° to 185°F (-40° to 85°C)
|
| Amperage Rating Details |
6A
|
| Network Compatibility Details |
Auto-negotiable
|
| Led Indicator |
-PWR(Green): for Power
-ALM(Red): for PWR & RPS fails
-RPS(Green): for Power by terminal block RPS
-PoE 1~4 th (Green): for supplying power to PD device
-1000 1~4 th (Green): for Ethernet speed 1000Mbps
-LNK/ACT 1~4th (Green): for data transmitting/receiving
-SFP 5~6th (Green): for speeds at 1000Mbps
|
| SFP Uplink Ports |
2
|
| Switching Capacity |
10Gbps (1Gbps Per Port with Full Duplex)
|
| Switching Capacity Details |
1Gbps Per Port with Full Duplex
|
| ESD Protection |
±8kV air discharge / ±4kV contact discharge
|
| Jumbo Frames |
10
|
| MAC Addresses |
8
|
| OSI Layer |
Layer 2
|
| Fans (Type/Quantity) |
Fanless
|
| TAA Compliance |
Yes
|
| Network Switch Ports |
10/100/1000 (RJ45)
|
| POE Type |
Type 2 PoE+ (30W, IEEE 802.3at)
|