| Product Name |
Eaton Tripp Lite series unmanaged industrial ethernet switch
|
| Catalog Number |
NGI-U08C2P8-4
|
| UPC |
037332297181
|
| Product Length/Depth |
4.72 in
|
| Product Height |
6.3 in
|
| Product Width |
1.97 in
|
| Product Weight |
2.03 lb
|
| Compliances |
CE Marked
IEEE Certified RoHS TAA Compliant |
| Type |
|
| Power over ethernet (PoE) |
802.3 at (PoE+)
|
| Power over ethernet (PoE) power - max |
240 W
|
| Package Contents |
NGI-U08C2P8-4 8-Port Unmanaged Industrial Gigabit Ethernet Switch
DIN rail-mounting clip (pre-installed) Terminal block (pre-installed) RJ45 and SFP port dust caps (to protect unused ports) Quick Start Guide |
| Product Features |
DIN-Rail Mountable
Redundancy - Dual Power Inputs Auto MDI/MDIX Crossover Detection MAC Auto Learning Storm Control |
| Product Highlights |
8 auto-negotiable RJ45 and 2 SFP uplink ports connect industrial devices over a LAN
PoE+ ports deliver up to 30W each for IP cameras, wireless APs and IoT devices Industrial grade with IP30 housing supports temperatures ranging from -40° to 75°C Plug-and-play operation with no software and little configuration required before use Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases |
| Form Factor |
DIN-Rail Mountable
DIN-Rail |
| Network Compatibility |
1 Gbps (Gigabit)
|
| Number of ports (other) |
10
|
| Power consumption - max |
13 W
|
| PoE Capability |
30W (802.3at)
|
| PoE Power Budget (Watts) |
240
|
| PoE Supported Ports |
8
|
| PoE Port Description |
8 x 10/100/1000BASE-T (PoE RJ45)
|
| Voltage Compatibility (VDC) |
48~57VDC
|
| Color |
Black
|
| Form Factors Supported |
DIN-Rail Mountable
|
| Material |
Metal
|
| Operating Temperature |
-40°F to 167°F (-40°C to 75°C)
|
| Operating Temperature Range |
-40°F to 167°F (-40°C to 75°C)
|
| Relative Humidity |
5% to 95% (Non-Condensing)
|
| Storage Temperature Range |
-40° to 185°F (-40° to 85°C)
|
| Amperage Rating Details |
6A
|
| Network Compatibility Details |
Auto-negotiable
|
| Led Indicator |
-PWR(Green): for Power
-RPS (Green): for Redundant Power
-ALM (Rad) : for Primary Power or Low I/P voltage
-PoE 1~8 (Green): for supplying power to PD device
-1000(Green): for Ethernet speed 1000Mbps
-LNK/ACT(Green): for data transmitting/receiving
-SFP (Green): for data transmitting/receiving
|
| SFP Uplink Ports |
2
|
| Switching Capacity |
1Gbps
|
| Switching Capacity Details |
(8×1Gbps ×2=16Gbps + 2 SFP ports (1 Gbps each)
|
| ESD Protection |
±8kV air discharge / ±4kV contact discharge
|
| Jumbo Frames |
10
|
| MAC Addresses |
8
|
| OSI Layer |
Layer 2
|
| Fans (Type/Quantity) |
Fanless
|
| TAA Compliance |
Yes
|
| Network Switch Ports |
10/100/1000 (RJ45)
|
| POE Type |
Type 2 PoE+ (30W, IEEE 802.3at)
|