下载文档 () / 20
动力,因我们而不同*

NGS16C2POE-1

16-Port Managed Gigabit Ethernet Switch with PoE+ - Layer 2, 1 Gbps, 2x GbE SFP Ports, 220W PoE, 1U Rack/Desktop

常用规格

Product Name
Eaton Tripp Lite series managed ethernet switch
Catalog Number
NGS16C2POE-1
UPC
037332290915
Product Length/Depth
17.32 in
Product Height
1.73 in
Product Width
8.18 in
Product Weight
6.17 lb
Warranty
3 year limited
Compliances
CE Marked
FCC Class B
IEEE Certified
RoHS
UKCA
Certifications
CSA Std. C22.2
IEC 62368-1
UL 62368-1

产品规格

Type
Managed Network Switch
Power over ethernet (PoE)
Other
Power over ethernet (PoE) power - max
220 W
Voltage rating
100 - 240 VAC
Input Plug Type
C14
Package Contents
(4) Rubber feet
C14 to C13 power cord, 5 ft. (1.5 m)
NGS16C2POE-1 16-Port Managed Gigabit Ethernet Switch
Rack-mounting hardware
Owner’s manual
Product Features
Auto MDI/MDIX Crossover Detection
Console Port
MAC Auto Learning
RMON
SNMP
Storm Control
DHCP Snooping
Product Highlights
Complies with Energy Efficient Ethernet standards, including IEEE 802.3ab
Works with most popular Windows and macOS browsers, including Edge and Chrome
3-year limited warranty (Worldwide)
16 auto-negotiating RJ45 and dual GbE SFP ports connect devices over a VLAN
Comes pre-loaded with Layer 2 network management software for IGMP snooping
Supports PoE to save you expense and effort of powering PoE devices individually
Form Factor
Rackmount
Voltage Compatibility (VAC)
100 - 240 VAC
Network Compatibility
1 Gbps (Gigabit)
Number of ports (other)
18
Power consumption - max
272.1 W
Electrical Consumption (Max PoE Load)
220
Electrical Consumption (Max)
272.1
PoE Capability
30W (802.3at)
PoE Power Budget (Watts)
220
PoE Supported Ports
16
Ports Detail
(16) Gigabit RJ45 Ports with PoE+, (2) SFP Uplink Ports
Cord Length
5 ft
Material
Metal
Operating Temperature
32°F to 115°F (0℃ to 45℃)
Operating Temperature Range
32°F to 115°F (0℃ to 45℃)
Rack Units
1
Minimum Required Rack Depth
8.18 in
Relative Humidity
5% to 95% Non-Condensing
Storage Temperature Range
40°F to 158°F (-40℃ to 70℃)
Network Compatibility Details
Auto-Negotiable
Led Indicator
(1)Power; (1)SYS; (18)Port; (16)PoE (1)Power(Green; (1)SYS(Green); (18)Port(Yellow-Green Color); (16)PoE (Yellow)
SFP Uplink Ports
2
SFP Uplink Ports Detail
1000BASE-SX, 1000BASE-LX
Switching Capacity
36Gbps
Switching Capacity Details
2 Gbps per port with full duplex
Jumbo Frames
9216
MAC Addresses
8000
OSI Layer
Layer 2
Fans (Type/Quantity)
2
Network Switch Ports
10/100/1000 (RJ45)
Dedicated SFP
POE Type
Type 2 PoE+ (30W, IEEE 802.3at)

导出产品规格