下载文档 () / 20
动力,因我们而不同*

NGS24C2-1

24-Port Managed Gigabit Ethernet Switch - Layer 2, 1 Gbps, 2x GbE SFP Ports, 1U Rack/Desktop

常用规格

Product Name
Eaton Tripp Lite series managed ethernet switch
Catalog Number
NGS24C2-1
UPC
037332290922
Product Length/Depth
17.32 in
Product Height
1.73 in
Product Width
8.18 in
Product Weight
4.62 lb
Compliances
CE Marked
FCC Class B
IEEE Certified
RoHS
UKCA
Certifications
CSA Std. C22.2
IEC 62368-1
UL 62368-1

产品规格

Type
Managed Network Switch
Voltage rating
100 - 240 VAC
Input Plug Type
C14
Package Contents
Rack-mounting hardware
C14 to C13 power cord, 5 ft. (1.5 m)
NGS24C2-1 24-Port Managed Gigabit Ethernet Switch
Owner’s manual
(4) Rubber feet
Product Features
Auto MDI/MDIX Crossover Detection
Console Port
MAC Auto Learning
RMON
SNMP
Storm Control
DHCP Snooping
Product Highlights
Complies with Energy Efficient Ethernet standards, including IEEE 802.3ab
Easy-to-read LEDs indicate connection and activity status for each port
Comes pre-loaded with Layer 2 network management software for IGMP snooping
Works with most popular Windows and macOS browsers, including Edge and Chrome
24 auto-negotiating RJ45 and dual GbE SFP ports connect devices over a VLAN
Form Factor
Rackmount
Voltage Compatibility (VAC)
100 - 240 VAC
Network Compatibility
1 Gbps (Gigabit)
Number of ports (other)
26
Power consumption - max
16.7 W
Electrical Consumption (Max)
16.7W
Cord Length
5 ft
Material
Metal
Operating Temperature
32°F to 115°F (0℃ to 45℃)
Operating Temperature Range
32°F to 115°F (0℃ to 45℃)
Rack Units
1
Minimum Required Rack Depth
8.18 in
Relative Humidity
5% to 95% Non-Condensing
Storage Temperature Range
40°F to 158°F (-40℃ to 70℃)
Network Compatibility Details
Auto-Negotiable
Led Indicator
(1)Power; (1)SYS; (26)Port (1)Power(Green); (1)SYS(Green); (26)Port(Yellow-Green Color)
SFP Uplink Ports
2
SFP Uplink Ports Detail
1000BASE-SX, 1000BASE-LX
Switching Capacity
52Gbps
Switching Capacity Details
2 Gbps per port with full duplex
Jumbo Frames
9216
MAC Addresses
8000
OSI Layer
Layer 2
Network Switch Ports
10/100/1000 (RJ45)
Dedicated SFP

导出产品规格