下载文档 () / 20
动力,因我们而不同*

NGS8C2-1

8-Port Managed Gigabit Ethernet Switch - Layer 2, 1 Gbps, 2x GbE SFP Ports, 1U Rack/Desktop

常用规格

Product Name
Eaton Tripp Lite series managed ethernet switch
Catalog Number
NGS8C2-1
UPC
037332290885
Product Length/Depth
11.02 in
Product Height
1.73 in
Product Width
7.08 in
Product Weight
2.42 lb
Warranty
3 year limited
Compliances
FCC Class B
ICES-003
IEEE Certified
RoHS
UKCA
Certifications
CSA Std. C22.2
IEC 62368-1
UL 62368-1

产品规格

Type
Managed Network Switch
Voltage rating
100 - 240 VAC
Input Plug Type
C14
Package Contents
C14 to C13 power cord, 5 ft. (1.5 m)
NGS8C2-1 8-Port Managed Gigabit Ethernet Switch
(4) Rubber feet
Rack-mounting hardware
Owner’s manual
Product Features
Auto MDI/MDIX Crossover Detection
Console Port
MAC Auto Learning
RMON
SNMP
Storm Control
DHCP Snooping
Product Highlights
Complies with Energy Efficient Ethernet standards, including IEEE 802.3ab
8 auto-negotiating RJ45 and dual GbE SFP ports connect devices over a VLAN
3-year limited warranty (Worldwide)
Easy-to-read LEDs indicate connection and activity status for each port
Works with most popular Windows and macOS browsers, including Edge and Chrome
Comes pre-loaded with Layer 2 network management software for IGMP snooping
Form Factor
Rackmount
Voltage Compatibility (VAC)
100 - 240 VAC
Network Compatibility
1 Gbps (Gigabit)
Number of ports (other)
10
Power consumption - max
7.55 W
Electrical Consumption (Max)
7.55W
Ports Detail
(8) Gigabit RJ45 Ports, (2) SFP Uplink Ports
Cord Length
5 ft
Material
Metal
Operating Temperature
32°F to 115°F (0℃ to 45℃)
Operating Temperature Range
32°F to 115°F (0℃ to 45℃)
Rack Units
1
Minimum Required Rack Depth
7.08 in
Relative Humidity
5% to 95% Non-Condensing
Storage Temperature Range
-40°F to 158°F (-40℃ to 70℃)
Network Compatibility Details
Auto-Negotiable
Led Indicator
(1)Power; (1)SYS; (10)Port (1)Power(Green); (1)SYS(Green); (10)Port(Yellow-Green color)
SFP Uplink Ports
2
SFP Uplink Ports Detail
1000BASE-SX, 1000BASE-LX
Switching Capacity
20Gbps
Switching Capacity Details
2 Gbps per port with full duplex
Jumbo Frames
10000
MAC Addresses
8000
OSI Layer
Layer 2
Fans (Type/Quantity)
1
Network Switch Ports
10/100/1000 (RJ45)
Dedicated SFP

导出产品规格