Eaton Crouse-Hinds series NJB junction box
NJB041103

NJB041103

Eaton Crouse-Hinds series NJB junction box, 3-1/4 x 11 x 2-3/4" enclosure size, Basic enclosure, Krydon fiberglass-reinforced polyester, 3/4" long sides, 3/4" short sides
NJB041103 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series NJB junction box
Catalog Number
NJB041103
UPC
782274088037
Product Length/Depth
3.25 in
Product Height
11 in
Product Width
2.75 in
Product Weight
2.45 lb

产品规格

Enclosure size
3-1/4 x 11 x 2-3/4"
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
4X
12
Enclosure type
Basic Enclosure
Material
Krydon fiberglass-reinforced polyester
Hub size - max
3/4 in long sides, 3/4 in short sides
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.