下载文档 () / 20
动力,因我们而不同*

NJB071006 NH

Eaton Crouse-Hinds series NJB junction box, 7 x 10 x 6-1/2" enclosure size, With hinges (1 side), Krydon fiberglass-reinforced polyester, 2" long sides, 2" short sides

常用规格

Product Name
Eaton Crouse-Hinds series NJB junction box
Catalog Number
NJB071006 NH
UPC
782274098623
Product Length/Depth
7 in
Product Height
10 in
Product Width
6.5 in
Product Weight
9.85 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
4X
12
Enclosure size
7 x 10 x 6-1/2"
Enclosure type
With Hinges (1 Side)
Material
Krydon fiberglass-reinforced polyester
Hub size - max
2 in long sides, 2 in short sides

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。