Eaton Crouse-Hinds series NJB junction box
NJB142608 NHTL

NJB142608 NHTL

Eaton Crouse-Hinds series NJB junction box, 14 x 26 x 8-1/2" enclosure size, With hinges (1 side), and trunk latches (3 sides), Krydon fiberglass-reinforced polyester, 2-1/2" long sides, 3" short sides
NJB142608 NHTL - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series NJB junction box
Catalog Number
NJB142608 NHTL
UPC
782274088242
Product Length/Depth
14 in
Product Height
26 in
Product Width
8.5 in
Product Weight
36 lb

产品规格

Enclosure size
14 x 26 x 8-1/2"
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
4X
12
Enclosure type
With Hinges (1 Side) and Trunk Latches (3 Sides)
Material
Krydon fiberglass-reinforced polyester
Hub size - max
2-1/2 in long sides, 3 in short sides
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.