下载文档 () / 20
动力,因我们而不同*

NJB142608

Eaton Crouse-Hinds series NJB junction box, 14 x 26 x 8-1/2" enclosure size, Basic enclosure, Krydon fiberglass-reinforced polyester, 2-1/2" long sides, 3" short sides

常用规格

Product Name
Eaton Crouse-Hinds series NJB junction box
Catalog Number
NJB142608
UPC
782274099774
Product Length/Depth
14 in
Product Height
26 in
Product Width
8.5 in
Product Weight
33 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
4X
12
Enclosure size
14 x 26 x 8-1/2"
Enclosure type
Basic Enclosure
Material
Krydon fiberglass-reinforced polyester
Hub size - max
2-1/2 in long sides, 3 in short sides

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。