知识搜索
下载文档 () / 20
动力,因我们而不同*

NOR000001151214

Eaton Crouse-Hinds series Condulet C30 conduit outlet box with cover, Light alloy, X shape, 4 x 3/4"

常用规格

Product Name
Eaton Crouse-Hinds series Condulet C30 conduit outlet box with cover
Catalog Number
NOR000001151214
Product Length/Depth
245 mm
Product Height
125 mm
Product Width
115 mm
Product Weight
0.63 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 1
Zone 2
Zone 21
Zone 22
Ingress protection (IP) ratings
IP67

Product specifications

Shape
X
Trade size
4 x 3/4"
Material
Light alloy

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。