下载文档 () / 20
动力,因我们而不同*

NOR000001170023

Eaton Crouse-Hinds series CEAG EJB/EJW control switch, 12A, Single-pole, Reversed 1-2 and rotary handle, Locked by padlock and label, Used with EJB and EJW series enclosures

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG EJB/EJW control switch
Catalog Number
NOR000001170023

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 2
Zone 22
Zone 21
Zone 1
Ingress protection (IP) ratings
IP65
Special features
Reversed 1-2 and rotary handle
Type
Locked by padlock and label
Amperage Rating
12A
Number of poles
Single-pole
Used with
EJB and EJW series enclosures

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。