Eaton Crouse-Hinds series EYS ATEX conduit sealing fitting
NOR000002220125

NOR000002220125

Eaton Crouse-Hinds series EYS ATEX conduit sealing fitting, Light alloy, Vertical, 3/4" NPT
NOR000002220125 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series EYS ATEX conduit sealing fitting
Catalog Number
NOR000002220125

产品规格

Ingress protection (IP) ratings
IP67
Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 1
Zone 2
Material
Light alloy
Mounting direction
Vertical
Trade size
3/4" NPT
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.