知识搜索
下载文档 () / 20
动力,因我们而不同*

NOR000002220216

Eaton Crouse-Hinds series EZS ATEX conduit sealing fitting, Light alloy, Horizontal, 1/2" NPT

常用规格

Product Name
Eaton Crouse-Hinds series EZS ATEX conduit sealing fitting
Catalog Number
NOR000002220216
Product Length/Depth
5 in
Product Height
3.15 in
Product Width
2.44 in
Product Weight
0.9 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 1
Zone 2
Ingress protection (IP) ratings
IP67

Product specifications

Mounting direction
Horizontal
Trade size
1/2" NPT
Material
Light alloy

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。