下载文档 () / 20
动力,因我们而不同*

NOR000005060333E

Eaton Crouse-Hinds series CEAG AB12 linear LED light fixture, 2 x M25 metal thread, 1 x M25 Ex-d threaded plug, Borosilicate glass, Copper-free aluminum, 3 x 2 x 2.5mm2 terminals, Through wiring single-ended, AB12265 LED 1EF 2N, 277 Vac

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG AB12 linear LED light fixture
Catalog Number
NOR000005060333E
Product Length/Depth
1620 mm
Product Height
144 mm
Product Width
140 mm

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 21
Zone 1
Zone 2
Zone 22
Ingress protection (IP) ratings
IP66
IP67
Lens material
Borosilicate glass
Material
Copper-free aluminum
Power factor
>0.90
Through feed
Through wiring single-ended
Frequency rating
50-60 Hz
Special features
3 x 2 x 2.5mm2 terminals
Type
AB 12265 LED 1EF 2N
Voltage rating
277 Vac
Lamp type
LED

导出产品规格